Si823H5BB-IM1

Si823H5BB-IM1


Our Si823H5BB-IM1 isolated gate drivers offer very high transient immunity of 125 kV/µs, low propagation delays of 30 ns max for better timing margins, a symmetric drive strength of 4.0 A sink and source with a drive boost circuit allowing faster FET turn-on and stable operation over a wide operating temperature range of -40 to 125 °C. It offers critical safety features such as driver side UVLO options and over-temperature protection and compact size benefits. Isolation ratings of 2.5 kVrms are available. Si823H5BB-IM1 isolators are offered in a Dual Driver configuration.

Specifications

Input TypeVIA, VIB
Temperature Range Min (°C)-40
10 kV Surgetrue
Package TypeDFN14
OPNSi823H5BB-IM1
Peak Output Current (A)4.0
Overlap Protection and Dead Time Controlfalse
UVLO Voltage (V)8
Driver Supply (V)5.5
Input Supply (V)5.5,3.0
Package Size (mm)5x5
Description2.5 kV Dual Drivers
AEC-Q100true
Max Propagation Delay30
Isolation Rating (kVrms)2.5
Output ConfigurationDual Driver
Temperature Range Max (°C)125

Product Documents

Quality and Packaging

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.

Certificate of Performance

Evaluation Kits

alt text

si823h2-kit

Si823H2 Isolated Gate Driver Evaluation Kit

The Si823H2-KIT evaluation board allows you to evaluate our Si823Hx family of high performance drivers. The board is populated with the Si823H2x version of the family. The board includes test terminals for quick evaluation of the devices’ key parameters and to accommodate direct connection to the designer’s end system.

MSRP $49.00